COMPANY HEADER
Print Back
Take-Up, Concentric Locking Collar, Normal Duty Bearing, Cast Iron Housing, Metric and Inch Bores
Unit of Measure

Specifications

Type

N/A Take-Up Bearing

Locking Device

N/A Concentric Clamp Collar

Performance

N/A Normal Duty

Housing Material

N/A Cast Iron

Housing Number

N/A T207

TYPE: EURO/PTI

N/A PTI

Grease Type

N/A NLGI #2

Component 1

N/A CL207-35MM

Component 2

N/A T207

Associate Industries

N/A Food, Aggregate, Automotive, Textile, Air Handling

Mounting Type

N/A Mounted Ball Bearings

Speed [Max]

N/A 4500 rpm

Static Load Ratings

N/A 15200 kN

Dynamic Load Ratings

N/A 25600 kN

Short Description

N/A CLT 200 PTI Series

Weight

N/A 1.43 kg

Dimension

Grease Fitting

N/A M6

Total Length

N/A 129 mm

Total Width

N/A 102 mm

Slot Width

N/A 12 mm

Bore Size

N/A 35 mm

Housing Thickness

N/A 30 mm

Width between Slots

N/A 89 mm

Slot Length

N/A 64 mm

Length Through Pilot Hole

N/A 13 mm

Pilot Hole Diameter

N/A 22 mm

Length Through Bore Including Housing

N/A 42 mm

Tightening Slot Length

N/A 16 mm

Tightening Slot Width

N/A 37 mm

Base Width

N/A 64 mm

Diameter at Pilot Hole

N/A 37 mm

Length between Center of Outer Race to Back of Housing

N/A 15 mm

Length between Centerline to Base of Housing

N/A 78 mm