COMPANY HEADER
Print Back
Take-Up, Concentric Locking Collar, Normal Duty Bearing, Cast Iron Housing, Metric and Inch Bores
Unit of Measure

Specifications

Type

N/A Take-Up Bearing

Locking Device

N/A Concentric Clamp Collar

Performance

N/A Normal Duty

Housing Material

N/A Cast Iron

Housing Number

N/A T207

TYPE: EURO/PTI

N/A PTI

Grease Type

N/A NLGI #2

Component 1

N/A CL207-23

Component 2

N/A T207

Associate Industries

N/A Food, Aggregate, Automotive, Textile, Air Handling

Mounting Type

N/A Mounted Ball Bearings

Speed [Max]

N/A 4500 rpm

Static Load Ratings

N/A 3450 lb

Dynamic Load Ratings

N/A 5800 lb

Short Description

N/A CLT 200 PTI Series

Weight

N/A 1.43 kg

Dimension

Grease Fitting

N/A M6

Total Length

N/A 5.08 in

Total Width

N/A 4.02 in

Slot Width

N/A 0.47 in

Bore Size

N/A 1.4375 in

Housing Thickness

N/A 1.18 in

Width between Slots

N/A 3.5 in

Slot Length

N/A 2.52 in

Length Through Pilot Hole

N/A 0.51 in

Pilot Hole Diameter

N/A 0.87 in

Length Through Bore Including Housing

N/A 1.65 in

Tightening Slot Length

N/A 0.63 in

Tightening Slot Width

N/A 1.46 in

Base Width

N/A 2.52 in

Diameter at Pilot Hole

N/A 1.46 in

Length between Center of Outer Race to Back of Housing

N/A 0.59 in

Length between Centerline to Base of Housing

N/A 3.07 in