COMPANY HEADER
Print Back
Plummer Block Housing, Accepts Mounted Ball or Spherical Roller Bearings, Cast Iron Housing
Mounted Roller Bearings and Accessories
Metric Based Split Plummer Block
Unit of Measure

Specifications

Type

N/A Split Block Spherical Unit

Bearing Type

N/A Spherical Roller Bearing

Associated Industries

N/A Air Handling Mining Steel

TYPE: EURO/ PTI

N/A PTI

Grease Type

N/A NLGI #2 Lithium Based

Short Description

N/A SN 300 Series

Weight

N/A 4.8 lb

Dimension

Grease Fitting

N/A R 1/8

Bore Size

N/A 18 mm

Foot Height

N/A 30 mm

Housing Height

N/A 133 mm

Foot Length

N/A 255 mm

Foot Width

N/A 60 mm

Mounting Bolt Spacing

N/A 210 mm

Base to Centerline Height

N/A 70 mm

Housing Length Thru Bore

N/A 105 mm

Dimension s

N/A M 16

Dimension S2

N/A 23 mm