COMPANY HEADER
Print Back
Plummer Block Housing, Accepts Mounted Ball or Spherical Roller Bearings, Cast Iron Housing
Mounted Roller Bearings and Accessories
Metric Based Split Plummer Block
Unit of Measure

Specifications

Type

N/A Split Block Spherical Unit

Bearing Type

N/A Spherical Roller Bearing

Associated Industries

N/A Air Handling Mining Steel

TYPE: EURO/ PTI

N/A PTI

Grease Type

N/A NLGI #2 Lithium Based

Short Description

N/A SN600 Series

Weight

N/A 19 lb

Dimension

Grease Fitting

N/A R 1/8

Bore Size

N/A 26 mm

Foot Height

N/A 45 mm

Housing Height

N/A 239 mm

Foot Length

N/A 410 mm

Foot Width

N/A 100 mm

Mounting Bolt Spacing

N/A 350 mm

Base to Centerline Height

N/A 125 mm

Housing Length Thru Bore

N/A 175 mm

Dimension s

N/A M 24

Dimension S2

N/A 32 mm