COMPANY HEADER
Print Back
Plummer Block Housing, Accepts Mounted Ball or Spherical Roller Bearings, Cast Iron Housing
Mounted Roller Bearings and Accessories
Metric Based Split Plummer Block
Unit of Measure

Specifications

Type

N/A Split Block Spherical Unit

Bearing Type

N/A Spherical Roller Bearing

Associated Industries

N/A Air Handling Mining Steel

TYPE: EURO/ PTI

N/A PTI

Grease Type

N/A NLGI #2 Lithium Based

Short Description

N/A SN600 Series

Weight

N/A 15 lb

Dimension

Grease Fitting

N/A R 1/8

Bore Size

N/A 22 mm

Foot Height

N/A 35 mm

Housing Height

N/A 209 mm

Foot Length

N/A 345 mm

Foot Width

N/A 85 mm

Mounting Bolt Spacing

N/A 290 mm

Base to Centerline Height

N/A 112 mm

Housing Length Thru Bore

N/A 145 mm

Dimension s

N/A M 20

Dimension S2

N/A 27 mm