COMPANY HEADER
Print Back
SAF Pillow Block Housing, Accepts Self Aligning Ball or Spherical Roller Bearings with Adapter Sleeves, 2-Bolt or 4-Bolt base, Ductile Iron Housing
Mounted Roller Bearings and Accessories
Inch Based Split Plummer Block
Unit of Measure

Specifications

Type

N/A Split Block Spherical Unit

Series

N/A SAF 500

Bearing Type

N/A Spherical Roller Bearing

Locking Device

N/A Tapered Adapter Sleeve

Associated Industries

N/A Aggregate Air Handling Mining Steel Wood

TYPE: EURO/ PTI

N/A PTI

Grease Type

N/A NLGI #2 Lithium Based

Short Description

N/A SAF 500 Series

Weight

N/A 391 lb

Dimension

Grease Fitting

N/A R 1/8

Bore Size

N/A 7.9375 in

Foot Height

N/A 3.75 in

Housing Height

N/A 18.63 in

Foot Length

N/A 32.75 in

Foot Width

N/A 8.75 in

Cap Bolts

N/A 1.5 in

Mounting Bolt Spacing

N/A 5.25 in

Base to Centerline Height

N/A 9.5 in

Housing Length Thru Bore

N/A 11.75 in

Total Length Thru Bore With LER Seals

N/A 12 in

Minimum Mounting Bolt Spacing

N/A 24.75 in

Maximum Mounting Bolt Spacing

N/A 27.88 in

Maximum Allowable Shaft Protrusion

N/A 3.81 in