COMPANY HEADER
Print Back
SAF Pillow Block Housing, Accepts Self Aligning Ball or Spherical Roller Bearings with Adapter Sleeves, 2-Bolt or 4-Bolt base, Ductile Iron Housing
Mounted Roller Bearings and Accessories
Inch Based Split Plummer Block
Unit of Measure

Specifications

Type

N/A Split Block Spherical Unit

Series

N/A SAF 500

Bearing Type

N/A Spherical Roller Bearing

Locking Device

N/A Tapered Adapter Sleeve

Associated Industries

N/A Aggregate Air Handling Mining Steel Wood

TYPE: EURO/ PTI

N/A PTI

Grease Type

N/A NLGI #2 Lithium Based

Short Description

N/A SAF 500 Series

Weight

N/A 138 lb

Dimension

Grease Fitting

N/A R 1/8

Bore Size

N/A 5.1875 in

Foot Height

N/A 2.5 in

Housing Height

N/A 12.5 in

Foot Length

N/A 21.25 in

Foot Width

N/A 6.25 in

Cap Bolts

N/A 1 in

Mounting Bolt Spacing

N/A 3.75 in

Base to Centerline Height

N/A 6.313 in

Housing Length Thru Bore

N/A 8.13 in

Total Length Thru Bore With LER Seals

N/A 8.38 in

Minimum Mounting Bolt Spacing

N/A 17 in

Maximum Mounting Bolt Spacing

N/A 18.25 in

Maximum Allowable Shaft Protrusion

N/A 2.72 in