COMPANY HEADER
Print Back
Stainless Steel Ball Bearing Insert, Normal Duty, Wide Inner Ring, Metric and Inch Bores
Unit of Measure

Specifications

Type

N/A Set-Screw Insert Bearing

Style

N/A Mounted Ball Bearings

Material

N/A AISI 440C Stainless

Locking Device

N/A Set-Screw

Performance

N/A Normal Duty

TYPE: EURO/ PTI

N/A PTI

Grease Type

N/A USDA H1

Associated Industries

N/A Food

Dynamic Load Rating

N/A 39600 lb

Static Load Rating

N/A 30360 lb

Speed [Max]

N/A 2800 rpm

Short Description

N/A SUC 200 PTI Series

Weight

N/A 1.5 lb

Dimension

Bore Size

N/A 60 mm

Center of Outer Race to Front of Bearing

N/A 39.7 mm

Center of Outer Race to Back of Housing

N/A 25.4 mm

Inner Race Outer Diameter

N/A 75.4 mm

Outer Diameter of Outer Race

N/A 110 mm

Length Thru Bore

N/A 65.1 mm

Outer Race Width

N/A 27 mm