COMPANY HEADER
Print Back
Stainless Steel Ball Bearing Insert, Normal Duty, Narrow Inner Ring, Steel Retainer, Metric and Inch Bores
Unit of Measure

Specifications

Type

N/A Set-Screw Insert Bearing

Style

N/A Mounted Ball Bearings

Material

N/A AISI 440C Stainless

Locking Device

N/A Set-Screw

Performance

N/A Normal Duty

TYPE: EURO/ PTI

N/A PTI

Grease Type

N/A USDA H1

Associated Industries

N/A Food

Dynamic Load Rating

N/A 4850 lb

Static Load Rating

N/A 2800 lb

Speed [Max]

N/A 4500 rpm

Short Description

N/A SSB 200 PTI Series

Weight

N/A 0.4 lb

Dimension

Bore Size

N/A 1.25 in

Center of Outer Race to Front of Bearing

N/A 0.93 in

Center of Outer Race to Back of Housing

N/A 0.33 in

Inner Race Outer Diameter

N/A 1.84 in

Outer Diameter of Outer Race

N/A 2.835 in

Length Thru Bore

N/A 1.26 in

Outer Race Width

N/A 0.669 in