COMPANY HEADER
Print Back
SNW 00 Series, Inch Bores, With Nut and Washer
Mounted Roller Bearings and Accessories
Tapered Adapter Sleeves
Unit of Measure

Specifications

Type

N/A Tapered Adapter Sleeves with Nut and Washer

Compatible Bearing

N/A Mounted Roller Bearing

TYPE: EURO/ PTI

N/A PTI

Component 1

N/A AN28

Component 2

N/A W28

Short Description

N/A Adapter Sleeves

Weight

N/A 10.5 lb

Dimension

Total Length

N/A 3.98 in

Shaft Size

N/A 5 in

Dimension c

N/A 1.06 in

Dimension D

N/A 7.09 in