COMPANY HEADER
Print Back
SNW 100 Series, Inch Bore, With Nut and Washer
Mounted Roller Bearings and Accessories
Tapered Adapter Sleeves
Unit of Measure

Specifications

Type

N/A Tapered Adapter Sleeves with Nut and Washer

Compatible Bearing

N/A Mounted Roller Bearing

TYPE: EURO/ PTI

N/A PTI

Component 1

N/A AN18

Component 2

N/A W18

Short Description

N/A Adapter Sleeves

Weight

N/A 4 lb

Dimension

Total Length

N/A 3.55 in

Shaft Size

N/A 3.1875 in

Dimension c

N/A 0.78 in

Dimension D

N/A 4.66 in