COMPANY HEADER
Print Back
SNP 3000 Series, Inch Bore, with Nut and Washer, For 230 Series Spherical Bearings
Mounted Roller Bearings and Accessories
Unit of Measure

Specifications

Type

N/A Tapered Adapter Sleeves with Nut and Washer

Compatible Bearing

N/A Mounted Roller Bearing

TYPE: EURO/ PTI

N/A PTI

Component 1

N/A N076

Component 2

N/A P76

Short Description

N/A Adapter Sleeves

Weight

N/A 95 lb

Dimension

Total Length

N/A 7.74 in

Shaft Size

N/A 14 in

Dimension c

N/A 2.41 in

Dimension C1

N/A 2.96 in

Dimension D

N/A 17.75 in