COMPANY HEADER
Print Back
OH 3000 Series, For 230 and 231 Series Spherical Bearings, Metric and Inch Bores
Mounted Roller Bearings and Accessories
Tapered Adapter Sleeves
Unit of Measure

Specifications

Type

N/A Tapered Adapter Sleeves with Nut and Washer

Compatible Bearing

N/A Mounted Roller Bearing

TYPE: EURO/ PTI

N/A PTI

Component 1

N/A KM34

Component 2

N/A MB34

Short Description

N/A Tapered Adapter Sleeves

Weight

N/A 18.5136 lb

Dimension

Thread Size

N/A M6

Total Length

N/A 122 mm

Shaft Size

N/A 5.9375 in

Dimension c

N/A 29 mm

Dimension D

N/A 220 mm

Dimension d

N/A 170 mm