COMPANY HEADER
Print Back
OH 3000 Series, For 230 and 231 Series Spherical Bearings, Metric and Inch Bores
Mounted Roller Bearings and Accessories
Tapered Adapter Sleeves
Unit of Measure

Specifications

Type

N/A Tapered Adapter Sleeves with Nut and Washer

Compatible Bearing

N/A Mounted Roller Bearing

TYPE: EURO/ PTI

N/A PTI

Component 1

N/A KM32

Component 2

N/A MB32

Short Description

N/A Tapered Adapter Sleeves

Weight

N/A 16.9708 lb

Dimension

Thread Size

N/A M6

Total Length

N/A 119 mm

Shaft Size

N/A 5.4375 in

Dimension c

N/A 28 mm

Dimension D

N/A 210 mm

Dimension d

N/A 160 mm