COMPANY HEADER
Print Back
OH Series, Metric and Inch Bores
Mounted Roller Bearings and Accessories
Tapered Adapter Sleeves
Unit of Measure

Specifications

Type

N/A Tapered Adapter Sleeves with Nut and Washer

Compatible Bearing

N/A Mounted Roller Bearing

TYPE: EURO/ PTI

N/A PTI

Component 1

N/A KML36

Component 2

N/A MBL36

Short Description

N/A Adapter Sleeves

Weight

N/A 15.2076 lb

Dimension

Thread Size

N/A M6

Total Length

N/A 109 mm

Shaft Size

N/A 6.4375 in

Dimension c

N/A 29.5 mm

Dimension D

N/A 210 mm

Dimension d

N/A 180 mm