COMPANY HEADER
Print Back
OH 3200 Series, Use with 232 Series Spherical Bearings, Metric and Inch Bores
Mounted Roller Bearings and Accessories
Tapered Adapter Sleeves
Unit of Measure

Specifications

Type

N/A Bearing Tapered Adapter Sleeves with Nut and Plate

Compatible Bearing

N/A Spherical Bearing

TYPE: EURO/ PTI

N/A PTI

Component 1

N/A HM3168

Component 2

N/A MS3168

Component 3

N/A M12 x 25

Short Description

N/A Tapered Adapter Sleeves

Weight

N/A 121.22 lb

Dimension

Shaft Size

N/A 12.5 in

Dimension c

N/A 55 mm

Dimension c1

N/A 70 mm

Dimension D

N/A 440 mm

Dimension d

N/A 340 mm

Dimension L

N/A 288 mm