COMPANY HEADER
Print Back
OH 3000 Series, For 230 & 231 Series Spherical Bearings, Metric & Inch Bores
Mounted Roller Bearings and Accessories
Tapered Adapter Sleeves
Unit of Measure

Specifications

Type

N/A Bearing Tapered Adapter Sleeves with Nut and Plate

Compatible Bearing

N/A Spherical Bearing

TYPE: EURO/ PTI

N/A PTI

Component 1

N/A HM3180

Component 2

N/A MS3180

Short Description

N/A Tapered Adapter Sleeves

Weight

N/A 155.6024 lb

Dimension

Thread Size

N/A M6

Total Length

N/A 272 mm

Shaft Size

N/A 380 mm

Dimension c

N/A 62 mm

Dimension c1

N/A 82 mm

Dimension D

N/A 520 mm

Dimension d

N/A 400 mm