COMPANY HEADER
Print Back
OH Series, Metric and Inch Bores
Mounted Roller Bearings and Accessories
Tapered Adapter Sleeves
Unit of Measure

Specifications

Type

N/A Bearing Tapered Adapter Sleeves with Nut and Plate

Compatible Bearing

N/A Roller Bearing

TYPE: EURO/ PTI

N/A PTI

Component 1

N/A HM3096

Component 2

N/A MS3096

Short Description

N/A Adapter Sleeves

Weight

N/A 161.5532 lb

Dimension

Thread Size

N/A M8

Total Length

N/A 237 mm

Shaft Size

N/A 18 in

Dimension c

N/A 60 mm

Dimension c1

N/A 77 mm

Dimension D

N/A 560 mm

Dimension d

N/A 480 mm