COMPANY HEADER
Print Back
H 3100 Series for 231 Series Bearings, Metric and Inch Bores
Mounted Roller Bearings and Accessories
Tapered Adapter Sleeves
Unit of Measure

Specifications

Type

N/A Bearing Tapered Adapter Sleeves with Nut and Plate

Compatible Bearing

N/A Roller Bearing

TYPE: EURO/ PTI

N/A PTI

Component 1

N/A HM3152

Component 2

N/A MS3152

Short Description

N/A Adapter Sleeves

Weight

N/A 48.488 lb

Dimension

Total Length

N/A 190 mm

Shaft Size

N/A 9.4375 in

Dimension c

N/A 36 mm

Dimension c1

N/A 49 mm

Dimension D

N/A 330 mm

Dimension d

N/A 260 mm