COMPANY HEADER
Print Back
H 3000 Series, Metric and Inch Bores
Mounted Roller Bearings and Accessories
Tapered Adapter Sleeves
Unit of Measure

Specifications

Type

N/A Bearing Tapered Adapter Sleeves with Nut and Plate

Compatible Bearing

N/A Roller Bearing

TYPE: EURO/ PTI

N/A PTI

Component 1

N/A HM3088

Component 2

N/A MS3088

Short Description

N/A Adapter Sleeves

Weight

N/A 143.7008 lb

Dimension

Total Length

N/A 228 mm

Shaft Size

N/A 16.5 in

Dimension c

N/A 60 mm

Dimension c1

N/A 77 mm

Dimension D

N/A 520 mm

Dimension d

N/A 440 mm