COMPANY HEADER
Print Back
H 3000 Series, Metric and Inch Bores
Mounted Roller Bearings and Accessories
Tapered Adapter Sleeves
Unit of Measure

Specifications

Type

N/A Bearing Tapered Adapter Sleeves with Nut and Plate

Compatible Bearing

N/A Roller Bearing

TYPE: EURO/ PTI

N/A PTI

Component 1

N/A HM3056

Component 2

N/A MS3056

Short Description

N/A Adapter Sleeves

Weight

N/A 39.0108 lb

Dimension

Total Length

N/A 152 mm

Shaft Size

N/A 9.9375 in

Dimension c

N/A 38 mm

Dimension c1

N/A 50 mm

Dimension D

N/A 330 mm

Dimension d

N/A 280 mm