COMPANY HEADER
Print
Back
All Categories
>
P.T. International
>
Bearings
>
Rod Ends
> Item # RERS 5
Item # RERS 5, Rod End Protector Cap
RERS Series Rod End Protector Cap
Unit of Measure
Imperial
Metric
Both
Specifications
|
Dimension
Specifications
Type
N/A
Rod End Protector Cap
TYPE: EURO/ PTI
N/A
PTI
Material
N/A
Neoprene
Short Description
N/A
Rod End Protector Cap
Dimension
Rod End Size
N/A
30 mm