COMPANY HEADER
Print Back
RERS Series Rod End Protector Cap
Unit of Measure

Specifications

Type

N/A Rod End Protector Cap

Spacer Part Number

N/A DR 14

TYPE: EURO/ PTI

N/A PTI

Material

N/A Neoprene

Short Description

N/A Rod End Protector Cap

Dimension

Rod End Size

N/A 14 mm

Bore Size

N/A 14 mm

Shaft Ring Outer Diameter

N/A 19 mm

Shaft Ring Length (Left)

N/A 8 mm

Rubber Inner Diameter

N/A 16.8 mm

Shaft Ring Length (Right)

N/A 6 mm