COMPANY HEADER
Print Back
RELS Series Rod End Seals
Unit of Measure

Specifications

Type

N/A Rod End Seals

TYPE: EURO/ PTI

N/A PTI

Material

N/A Rubber

Short Description

N/A Rod End Seals

Dimension

Bore Size

N/A 18.25 mm

Outer Diameter

N/A 32.7 mm

Seal Width

N/A 8.3 mm

Rubber Inner Diameter

N/A 22.6 mm

Steel Inner Width

N/A 1.2 mm

Outer Flat Width

N/A 1.7 mm