COMPANY HEADER
Print Back
GIRSW Type Metric Rod End
Unit of Measure

Specifications

Type

N/A Metric Rod End

TYPE: EURO/ PTI

N/A PTI

Grease Type

N/A NLGI #2

Material

N/A Stainless Steel

Dynamic Load Rating

N/A 6 lb

Static Load Rating

N/A 8 lb

Speed [Max]

N/A 600 rpm

Short Description

N/A Metric Rod End

Weight

N/A 0.04 lb

Dimension

Base to Center of Bore

N/A 27 mm

Tapped Hole

N/A M5 x 0.8 mm

Total Height

N/A 36 mm

Bore Size

N/A 5 mm

Outer Diameter

N/A 18 mm

Length Thru Bore

N/A 8 mm

Tap Depth

N/A 10 mm

Post Diameter

N/A 9 mm

Base Length

N/A 11 mm

Top of Housing Width

N/A 6 mm

Base Width

N/A 9 mm

Face Diameter

N/A 7.7 mm