COMPANY HEADER
Print Back
GIRSW Type Metric Rod End
Unit of Measure

Specifications

Type

N/A Metric Rod End

TYPE: EURO/ PTI

N/A PTI

Grease Type

N/A NLGI #2

Material

N/A Stainless Steel

Dynamic Load Rating

N/A 286 lb

Static Load Rating

N/A 235 lb

Speed [Max]

N/A 100 rpm

Short Description

N/A Metric Rod End

Weight

N/A 6.11 lb

Dimension

Base to Center of Bore

N/A 142 mm

Tapped Hole

N/A M42 x 2 mm

Total Height

N/A 187 mm

Bore Size

N/A 40 mm

Outer Diameter

N/A 90 mm

Length Thru Bore

N/A 49 mm

Tap Depth

N/A 60 mm

Post Diameter

N/A 57 mm

Base Length

N/A 69 mm

Top of Housing Width

N/A 35 mm

Base Width

N/A 60 mm

Face Diameter

N/A 44.2 mm