COMPANY HEADER
Print Back
GILXSW Type Metric Rod End
Unit of Measure

Specifications

Type

N/A Metric Rod End

TYPE: EURO/ PTI

N/A PTI

Grease Type

N/A NLGI #2

Material

N/A Heat Treated Steel

Dynamic Load Rating

N/A 52.5 lb

Static Load Rating

N/A 67.5 lb

Speed [Max]

N/A 230 rpm

Short Description

N/A Metric Rod End

Weight

N/A 0.51 lb

Dimension

Base to Center of Bore

N/A 64 mm

Tapped Hole

N/A M16 x 2 mm

Total Height

N/A 85 mm

Bore Size

N/A 16 mm

Outer Diameter

N/A 42 mm

Length Thru Bore

N/A 21 mm

Tap Depth

N/A 28 mm

Post Diameter

N/A 22 mm

Base Length

N/A 27 mm

Top of Housing Width

N/A 15 mm

Base Width

N/A 22 mm

Face Diameter

N/A 19.3 mm