COMPANY HEADER
Print Back
GILXS Type Metric Rod End
Unit of Measure

Specifications

Type

N/A Metric Rod End

TYPE: EURO/ PTI

N/A PTI

Grease Type

N/A NLGI #2

Material

N/A Zinc Plated

Dynamic Load Rating

N/A 26 lb

Static Load Rating

N/A 81.5 lb

Speed [Max]

N/A 600 rpm

Short Description

N/A Metric Rod End

Weight

N/A 0.71 lb

Dimension

Base to Center of Bore

N/A 71 mm

Tapped Hole

N/A M18 x 1.5 mm

Total Height

N/A 94 mm

Bore Size

N/A 18 mm

Outer Diameter

N/A 46 mm

Length Thru Bore

N/A 23 mm

Tap Depth

N/A 32 mm

Post Diameter

N/A 25 mm

Base Length

N/A 31 mm

Top of Housing Width

N/A 16.5 mm

Base Width

N/A 27 mm

Face Diameter

N/A 21.8 mm