COMPANY HEADER
Print Back
GILS Type Metric Rod End
Unit of Measure

Specifications

Type

N/A Metric Rod End

TYPE: EURO/ PTI

N/A PTI

Grease Type

N/A NLGI #2

Material

N/A Zinc Plated

Dynamic Load Rating

N/A 4.3 lb

Static Load Rating

N/A 8.9 lb

Speed [Max]

N/A 1500 rpm

Short Description

N/A Metric Rod End

Weight

N/A 0.06 lb

Dimension

Base to Center of Bore

N/A 30 mm

Tapped Hole

N/A M6 x 1 mm

Total Height

N/A 40 mm

Bore Size

N/A 6 mm

Outer Diameter

N/A 20 mm

Length Thru Bore

N/A 9 mm

Tap Depth

N/A 12 mm

Post Diameter

N/A 10 mm

Base Length

N/A 13 mm

Top of Housing Width

N/A 6.75 mm

Base Width

N/A 11 mm

Face Diameter

N/A 8.9 mm