COMPANY HEADER
Print Back
GILRS Type Metric Rod End
Unit of Measure

Specifications

Type

N/A Metric Rod End

TYPE: EURO/ PTI

N/A PTI

Grease Type

N/A NLGI #2

Material

N/A Stainless Steel

Dynamic Load Rating

N/A 31.5 lb

Static Load Rating

N/A 83 lb

Speed [Max]

N/A 540 rpm

Short Description

N/A Metric Rod End

Weight

N/A 0.91 lb

Dimension

Base to Center of Bore

N/A 77 mm

Tapped Hole

N/A M20 x 1.5 mm

Total Height

N/A 102 mm

Bore Size

N/A 20 mm

Outer Diameter

N/A 50 mm

Length Thru Bore

N/A 25 mm

Tap Depth

N/A 33 mm

Post Diameter

N/A 27.5 mm

Base Length

N/A 34 mm

Top of Housing Width

N/A 18 mm

Base Width

N/A 32 mm

Face Diameter

N/A 24.3 mm