COMPANY HEADER
Print Back
GIL Type Metric Rod End
Unit of Measure

Specifications

Type

N/A Metric Rod End

TYPE: EURO/ PTI

N/A PTI

Grease Type

N/A NLGI #2

Material

N/A Zinc Plated

Dynamic Load Rating

N/A 35 lb

Static Load Rating

N/A 68 lb

Speed [Max]

N/A 230 rpm

Short Description

N/A Metric Rod End

Weight

N/A 1.65 lb

Dimension

Base to Center of Bore

N/A 94 mm

Tapped Hole

N/A M24 x 2 mm

Total Height

N/A 124 mm

Bore Size

N/A 25 mm

Outer Diameter

N/A 60 mm

Length Thru Bore

N/A 31 mm

Tap Depth

N/A 42 mm

Post Diameter

N/A 33.5 mm

Base Length

N/A 42 mm

Top of Housing Width

N/A 22 mm

Face Diameter

N/A 29.6 mm