COMPANY HEADER
Print Back
GIL Type Metric Rod End
Unit of Measure

Specifications

Type

N/A Metric Rod End

TYPE: EURO/ PTI

N/A PTI

Grease Type

N/A NLGI #2

Material

N/A Zinc Plated

Dynamic Load Rating

N/A 7.5 lb

Static Load Rating

N/A 21.4 lb

Speed [Max]

N/A 500 rpm

Short Description

N/A Metric Rod End

Weight

N/A 0.17 lb

Dimension

Base to Center of Bore

N/A 43 mm

Tapped Hole

N/A M10 x 1.5 mm

Total Height

N/A 57 mm

Bore Size

N/A 10 mm

Outer Diameter

N/A 28 mm

Length Thru Bore

N/A 14 mm

Tap Depth

N/A 20 mm

Post Diameter

N/A 15 mm

Base Length

N/A 19 mm

Top of Housing Width

N/A 10.5 mm

Face Diameter

N/A 12.9 mm