COMPANY HEADER
Print Back
GAXS Type Metric Rod End
Unit of Measure

Specifications

Type

N/A Metric Rod End

TYPE: EURO/ PTI

N/A PTI

Grease Type

N/A NLGI #2

Material

N/A Zinc Plated

Dynamic Load Rating

N/A 10 lb

Static Load Rating

N/A 31.4 lb

Speed [Max]

N/A 100 rpm

Short Description

N/A Metric Rod End

Weight

N/A 0.12 lb

Dimension

Base to Center of Bore

N/A 48 mm

Total Height

N/A 62 mm

Thread Length

N/A 29 mm

Bore Size

N/A 10 mm

Outer Diameter

N/A 28 mm

Length Thru Bore

N/A 14 mm

Thread Diameter

N/A M10 x 1.5 mm

Top of Housing Width

N/A 10.5 mm

Face Diameter

N/A 12.9 mm