COMPANY HEADER
Print Back
GAS Type Metric Rod End
Unit of Measure

Specifications

Type

N/A Metric Rod End

TYPE: EURO/ PTI

N/A PTI

Grease Type

N/A NLGI #2

Material

N/A Zinc Plated

Dynamic Load Rating

N/A 116 lb

Static Load Rating

N/A 124 lb

Speed [Max]

N/A 290 rpm

Short Description

N/A Metric Rod End

Weight

N/A 5.62 lb

Dimension

Base to Center of Bore

N/A 142 mm

Total Height

N/A 187 mm

Thread Length

N/A 78 mm

Bore Size

N/A 40 mm

Outer Diameter

N/A 90 mm

Length Thru Bore

N/A 49 mm

Thread Diameter

N/A M42 x 2 mm

Top of Housing Width

N/A 35 mm

Face Diameter

N/A 44.2 mm