COMPANY HEADER
Print Back
GARS Type Metric Rod End
Unit of Measure

Specifications

Type

N/A Metric Rod End

TYPE: EURO/ PTI

N/A PTI

Grease Type

N/A NLGI #2

Material

N/A Stainless Steel

Dynamic Load Rating

N/A 1.8 lb

Static Load Rating

N/A 7 lb

Short Description

N/A Metric Rod End

Weight

N/A 0.01 lb

Dimension

Base to Center of Bore

N/A 26 mm

Total Height

N/A 33.0 mm

Thread Length

N/A 15 mm

Bore Size

N/A 3 mm

Outer Diameter

N/A 14 mm

Length Thru Bore

N/A 6 mm

Thread Diameter

N/A M3 x 0.5 mm

Top of Housing Width

N/A 4.5 mm

Face Diameter

N/A 5.1 mm