COMPANY HEADER
Print Back
GALSW Type Metric Rod End
Unit of Measure

Specifications

Type

N/A Metric Rod End

TYPE: EURO/ PTI

N/A PTI

Grease Type

N/A NLGI #2

Material

N/A Zinc Plated

Dynamic Load Rating

N/A 206 lb

Static Load Rating

N/A 101 lb

Speed [Max]

N/A 110 rpm

Short Description

N/A Metric Rod End

Weight

N/A 3.53 lb

Dimension

Base to Center of Bore

N/A 125 mm

Total Height

N/A 165 mm

Thread Length

N/A 73 mm

Bore Size

N/A 35 mm

Outer Diameter

N/A 80 mm

Length Thru Bore

N/A 43 mm

Thread Diameter

N/A M36 x 2 mm

Top of Housing Width

N/A 28 mm

Face Diameter

N/A 37.7 mm