COMPANY HEADER
Print Back
GALRSW Type Metric Rod End
Unit of Measure

Specifications

Type

N/A Metric Rod End

TYPE: EURO/ PTI

N/A PTI

Grease Type

N/A NLGI #2

Material

N/A Stainless Steel

Dynamic Load Rating

N/A 168 lb

Static Load Rating

N/A 155 lb

Speed [Max]

N/A 130 rpm

Short Description

N/A Metric Rod End

Weight

N/A 2.27 lb

Dimension

Base to Center of Bore

N/A 110 mm

Total Height

N/A 145 mm

Thread Length

N/A 71 mm

Bore Size

N/A 30 mm

Outer Diameter

N/A 70 mm

Length Thru Bore

N/A 37 mm

Thread Diameter

N/A M30 x 2 mm

Top of Housing Width

N/A 25 mm

Face Diameter

N/A 34.8 mm