COMPANY HEADER
Print Back
GALRSW Type Metric Rod End
Unit of Measure

Specifications

Type

N/A Metric Rod End

TYPE: EURO/ PTI

N/A PTI

Grease Type

N/A NLGI #2

Material

N/A Stainless Steel

Dynamic Load Rating

N/A 64 lb

Static Load Rating

N/A 73 lb

Speed [Max]

N/A 210 rpm

Short Description

N/A Metric Rod End

Weight

N/A 0.59 lb

Dimension

Base to Center of Bore

N/A 72 mm

Total Height

N/A 95 mm

Thread Length

N/A 44 mm

Bore Size

N/A 18 mm

Outer Diameter

N/A 46 mm

Length Thru Bore

N/A 23 mm

Thread Diameter

N/A M18 x 1.5 mm

Top of Housing Width

N/A 16.5 mm

Face Diameter

N/A 21.8 mm