COMPANY HEADER
Print Back
GALRS Type Metric Rod End
Unit of Measure

Specifications

Type

N/A Metric Rod End

TYPE: EURO/ PTI

N/A PTI

Grease Type

N/A NLGI #2

Material

N/A Stainless Steel

Dynamic Load Rating

N/A 3.3 lb

Static Load Rating

N/A 6.2 lb

Short Description

N/A Metric Rod End

Weight

N/A 0.03 lb

Dimension

Base to Center of Bore

N/A 33 mm

Total Height

N/A 42 mm

Thread Length

N/A 20 mm

Bore Size

N/A 5 mm

Outer Diameter

N/A 18 mm

Length Thru Bore

N/A 8 mm

Thread Diameter

N/A M5 x 0.8 mm

Top of Housing Width

N/A 6 mm

Face Diameter

N/A 7.7 mm