COMPANY HEADER
Print Back
GAL Type Metric Rod End
Unit of Measure

Specifications

Type

N/A Metric Rod End

TYPE: EURO/ PTI

N/A PTI

Grease Type

N/A NLGI #2

Material

N/A Zinc Plated

Dynamic Load Rating

N/A 5.4 lb

Static Load Rating

N/A 11 lb

Speed [Max]

N/A 620 rpm

Short Description

N/A Metric Rod End

Weight

N/A 0.07 lb

Dimension

Base to Center of Bore

N/A 42 mm

Total Height

N/A 54 mm

Thread Length

N/A 25 mm

Bore Size

N/A 8 mm

Outer Diameter

N/A 24 mm

Length Thru Bore

N/A 12 mm

Thread Diameter

N/A M8 x 1.25 mm

Top of Housing Width

N/A 9 mm

Face Diameter

N/A 10.4 mm