COMPANY HEADER
Print Back
GAL Type Metric Rod End
Unit of Measure

Specifications

Type

N/A Metric Rod End

TYPE: EURO/ PTI

N/A PTI

Grease Type

N/A NLGI #2

Material

N/A Zinc Plated

Dynamic Load Rating

N/A 16 lb

Static Load Rating

N/A 36.5 lb

Speed [Max]

N/A 350 rpm

Short Description

N/A Metric Rod End

Weight

N/A 0.42 lb

Dimension

Base to Center of Bore

N/A 66 mm

Total Height

N/A 87 mm

Thread Length

N/A 40 mm

Bore Size

N/A 16 mm

Outer Diameter

N/A 42 mm

Length Thru Bore

N/A 21 mm

Thread Diameter

N/A M16 x 2 mm

Top of Housing Width

N/A 15 mm

Face Diameter

N/A 19.3 mm