COMPANY HEADER
Print Back
EI..D Type Metric Rod End
Unit of Measure

Specifications

Type

N/A Metric Rod End

TYPE: EURO/ PTI

N/A PTI

Grease Type

N/A NLGI #2

Material

N/A Zinc Plated

Dynamic Load Rating

N/A 185 lb

Static Load Rating

N/A 178 lb

Speed [Max]

N/A 7 rpm

Short Description

N/A Metric Rod End

Weight

N/A 4.41 lb

Dimension

Base to Center of Bore

N/A 142 mm

Tapped Hole

N/A M39 x 3 mm

Total Height

N/A 188 mm

Bore Size

N/A 40 mm

Outer Diameter

N/A 92 mm

Length Thru Bore

N/A 28 mm

Tap Depth

N/A 65 mm

Post Diameter

N/A 52 mm

Base Length

N/A 65 mm

Top of Housing Width

N/A 23 mm

Base Width

N/A 55 mm

Face Diameter

N/A 45 mm