COMPANY HEADER
Print Back
EI..D Type Metric Rod End
Unit of Measure

Specifications

Type

N/A Metric Rod End

TYPE: EURO/ PTI

N/A PTI

Grease Type

N/A NLGI #2

Material

N/A Zinc Plated

Dynamic Load Rating

N/A 66 lb

Static Load Rating

N/A 124 lb

Speed [Max]

N/A 6 rpm

Short Description

N/A Metric Rod End

Weight

N/A 2.05 lb

Dimension

Base to Center of Bore

N/A 110 mm

Tapped Hole

N/A M30 x 2 mm

Total Height

N/A 146.5 mm

Bore Size

N/A 30 mm

Outer Diameter

N/A 73 mm

Length Thru Bore

N/A 22 mm

Tap Depth

N/A 56 mm

Post Diameter

N/A 40 mm

Base Length

N/A 50 mm

Top of Housing Width

N/A 19 mm

Base Width

N/A 41 mm

Face Diameter

N/A 34.2 mm