COMPANY HEADER
Print Back
EAL..D SS Type Metric Rod End
Unit of Measure

Specifications

Type

N/A Metric Rod End

TYPE: EURO/ PTI

N/A PTI

Grease Type

N/A NLGI #2

Material

N/A Stainless Steel

Dynamic Load Rating

N/A 7 lb

Static Load Rating

N/A 7.4 lb

Speed [Max]

N/A 15 rpm

Short Description

N/A Metric Rod End

Weight

N/A 0.06 lb

Dimension

Base to Center of Bore

N/A 42 mm

Total Height

N/A 54 mm

Thread Length

N/A 22 mm

Bore Size

N/A 8 mm

Outer Diameter

N/A 24 mm

Length Thru Bore

N/A 8 mm

Thread Diameter

N/A M8 x 1.25 mm

Top of Housing Width

N/A 6 mm

Face Diameter

N/A 10.2 mm