COMPANY HEADER
Print Back
EAL Type Metric Rod End
Unit of Measure

Specifications

Type

N/A Metric Rod End

TYPE: EURO/ PTI

N/A PTI

Grease Type

N/A NLGI #2

Material

N/A Steel

Dynamic Load Rating

N/A 80 lb

Static Load Rating

N/A 144 lb

Speed [Max]

N/A 6 rpm

Short Description

N/A Metric Rod End

Weight

N/A 3.09 lb

Dimension

Base to Center of Bore

N/A 140 mm

Total Height

N/A 181 mm

Thread Length

N/A 82 mm

Bore Size

N/A 35 mm

Outer Diameter

N/A 82 mm

Length Thru Bore

N/A 25 mm

Thread Diameter

N/A M36 x 3 mm

Top of Housing Width

N/A 21 mm

Face Diameter

N/A 39.8 mm