COMPANY HEADER
Print Back
EA..D SS Type Metric Rod End
Unit of Measure

Specifications

Type

N/A Metric Rod End

TYPE: EURO/ PTI

N/A PTI

Grease Type

N/A NLGI #2

Material

N/A Stainless Steel

Dynamic Load Rating

N/A 190 lb

Static Load Rating

N/A 135 lb

Speed [Max]

N/A 7 rpm

Short Description

N/A Metric Rod End

Weight

N/A 3.97 lb

Dimension

Base to Center of Bore

N/A 150 mm

Total Height

N/A 196 mm

Thread Length

N/A 86 mm

Bore Size

N/A 40 mm

Outer Diameter

N/A 92 mm

Length Thru Bore

N/A 28 mm

Thread Diameter

N/A M39 x 3 mm

Top of Housing Width

N/A 23 mm

Face Diameter

N/A 45 mm