COMPANY HEADER
Print Back
Normal Duty Bearing
Cast Iron Housing
Eccentric Collar Lock
Metric and Inch Bore
Unit of Measure

Specifications

Type

N/A Pillow Blocks

Series

N/A VAK 200 PTI Series

Bearing Type

N/A Mounted Ball Bearings

Locking Device

N/A Eccentric Collar

Performance

N/A Normal Duty

Housing Construction

N/A Cast Iron

Housing Material

N/A Cast Iron

Expansion Type

N/A Non-Expansion

Lubrication Type

N/A RELUBRICATABLE

Housing Number

N/A RAK45

Weight

N/A 2.3 kg5.06 lb

Dimension

Total Length

N/A 7 1/2 in190 mm

Total Width

N/A 2.13 in54 mm

Total Height

N/A 4.13 in104.8 mm

Bore Size

N/A 1.625 in

Inside Ring Width

N/A 2.41 in61.2 mm

Bolt Hole Spacing

N/A 5 3/4 in146 mm

Base Width

N/A 2.13 in54 mm

Base Length

N/A 7 1/2 in190 mm

Shaft Height

N/A 2.062 in52.39 mm

Base Thickness

N/A 0.83 in21 mm