COMPANY HEADER
Print Back
Medium Duty Bearing
Cast Iron Housing
Set Screw Lock
Metric and Inch Bore
Unit of Measure

Specifications

Type

N/A Pillow Blocks

Bearing Type

N/A Mounted Ball Bearings

Locking Device

N/A Set Screw

Performance

N/A Medium Duty

Housing Construction

N/A Cast Iron

Housing Material

N/A Cast Iron

Expansion Type

N/A Non-Expansion

Lubrication Type

N/A RELUBRICATABLE

Housing Number

N/A PX20

Dimension

Total Length

N/A 17 in432 mm

Total Width

N/A 4.76 in121 mm

Total Height

N/A 9.84 in250 mm

Bore Size

N/A 100 mm

Inside Ring Width

N/A 5.05 in128.2 mm

Bolt Hole Spacing

N/A 13.27 in337 mm

Base Width

N/A 4.76 in121 mm

Base Length

N/A 17 in432 mm

Shaft Height

N/A 5 in127 mm

Base Thickness

N/A 2.05 in52 mm