COMPANY HEADER
Print Back
Heavy Duty Bearing
Cast Iron Housing
Set Screw Lock
Metric and Inch Bore
Unit of Measure

Specifications

Type

N/A Pillow Blocks

Bearing Type

N/A Mounted Ball Bearings

Locking Device

N/A Set Screw

Performance

N/A Heavy Duty

Housing Construction

N/A Cast Iron

Housing Material

N/A Cast Iron

Expansion Type

N/A Non-Expansion

Lubrication Type

N/A RELUBRICATABLE

Housing Number

N/A P309

Dimension

Total Length

N/A 9.65 in245 mm

Total Width

N/A 2.64 in67 mm

Total Height

N/A 5.08 in129 mm

Bore Size

N/A 1.6875 in

Inside Ring Width

N/A 2.70 in68.5 mm

Bolt Hole Spacing

N/A 7.5 in190 mm

Base Width

N/A 2.64 in67 mm

Base Length

N/A 9.65 in245 mm

Shaft Height

N/A 2.64 in67 mm

Base Thickness

N/A 0.94 in24 mm