COMPANY HEADER
Print Back
Normal Duty Bearing
Cast Iron Housing
Eccentric Collar Lock
Metric and Inch Bore
Unit of Measure

Specifications

Type

N/A Pillow Blocks

Series

N/A SW 200 PTI Series

Bearing Type

N/A Mounted Ball Bearings

Locking Device

N/A Eccentric Collar

Performance

N/A Normal Duty

Housing Construction

N/A Cast Iron

Housing Material

N/A Cast Iron

Expansion Type

N/A Non-Expansion

Lubrication Type

N/A RELUBRICATABLE

Housing Number

N/A SW212

Dimension

Total Length

N/A 9.45 in240 mm

Total Width

N/A 2.36 in60 mm

Total Height

N/A 5.51 in140 mm

Bore Size

N/A 2.25 in

Inside Ring Width

N/A 3.02 in76.8 mm

Bolt Hole Spacing

N/A 7.24 in184 mm

Base Width

N/A 2.36 in60 mm

Base Length

N/A 240 in2.36 mm

Shaft Height

N/A 2 3/4 in69.8 mm

Base Thickness

N/A 0.98 in25 mm